IESNA:LM-63-2002
[TEST]P944239
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-830-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36286
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4835.4 4458.7 4115.4 3795.7 3534.8 3423 3417.1 3476 3632.9 3966.4
4486.2 5094.3 5780.8 6534.1 7165.7 7736.6 8266.2 8852.7 9331.4 9845.3
10478.9 10896.7 11204.7 11600.9 12169.8 13323.2 15047.5 17219 19009.9 18772.6
15400.6 8258.4 2693.3 1143.6 447.2 147.1 0
4835.4 4486.2 4144.9 3821.2 3560.3 3430.8 3432.8 3487.7 3642.7 3972.2
4482.3 5064.9 5753.4 6516.4 7150 7728.7 8246.6 8801.7 9301.9 9817.8
10439.7 10920.3 11251.8 11534.2 12122.7 13205.5 14845.4 17018.9 18935.4 18727.4
15692.8 8721.3 3097.4 1190.7 500.2 178.5 0
4835.4 4498 4170.4 3860.4 3601.5 3454.4 3434.8 3470.1 3589.7 3842.8
4276.3 4858.9 5531.7 6251.6 6930.3 7540.4 8050.4 8517.3 9009.6 9570.7
10194.5 10867.3 11416.5 11842.2 12362 13242.8 14657.1 16787.4 19212 20184.9
17950.6 11653.9 4645.1 2075.4 916.1 327.6 0
4835.4 4492.1 4193.9 3903.6 3650.5 3503.4 3460.3 3485.8 3568.2 3754.5
4105.6 4603.9 5198.3 5847.5 6514.5 7212.8 7877.8 8436.9 8962.6 9537.3
10235.7 10934 11569.5 12140.4 12803.4 13633.2 14927.8 17042.4 20261.4 23429.4
23372.5 17256.2 8786 4148.8 1918.4 657.1 0
4835.4 4521.5 4250.8 3999.7 3770.2 3607.4 3546.6 3558.4 3621.1 3758.4
4007.6 4390.1 4902 5451.3 6030 6712.6 7507.1 8336.8 9070.5 9829.6
10563.2 11381.2 12244.3 13064.3 13982.3 15139.7 16769.8 19170.8 23005.7 27839.1
29575.1 23088.1 15002.4 7699.3 3334.7 1037.7 0
4835.4 4517.6 4268.5 4017.4 3791.8 3621.1 3552.5 3568.2 3629 3762.4
3986 4358.7 4851 5392.5 5957.4 6624.3 7426.6 8270.1 9043 9837.4
10592.7 11408.7 12271.8 13136.9 14098.1 15292.7 16920.8 19290.4 23009.6 27735.1
29561.4 23435.3 14937.6 7579.6 3262.1 1000.4 0
4835.4 4558.8 4333.2 4125.3 3929.1 3772.2 3691.7 3678 3736.9 3856.5
4048.8 4345 4721.6 5174.7 5735.7 6375.2 7206.9 8138.7 9156.8 10239.6
11328.3 12399.3 13409.5 14392.3 15431.9 16605 17929.1 19563.1 21658.1 23641.3
22427 15767.4 6757.7 2151.9 776.8 190.3 0
4835.4 4609.8 4431.3 4278.3 4133.1 4005.6 3923.2 3884 3909.5 4013.4
4182.1 4401.8 4692.2 5096.2 5647.5 6345.8 7181.4 8142.6 9186.2 10249.4
11261.6 12228.6 13148.6 14035.3 14833.7 15530 16077.3 16385.3 16130.3 14200.1
9027.3 3158.2 1239.7 712.1 353.1 121.6 0
4835.4 4680.4 4560.7 4458.7 4368.5 4280.2 4225.3 4207.6 4225.3 4294
4409.7 4574.5 4819.7 5196.3 5698.5 6336 7106.9 7977.8 8866.5 9733.5
10531.9 11322.4 11977.6 12558.2 12983.9 13195.7 13117.2 12499.3 10806.5 7279.5
3011.1 1292.7 884.7 621.8 398.2 172.6 0
4835.4 4749 4692.2 4651 4611.7 4582.3 4576.4 4601.9 4654.9 4751
4878.5 5047.2 5276.7 5623.9 6069.2 6655.7 7377.6 8191.7 9045 9931.6
10832 11720.6 12544.5 13254.6 13817.5 14037.2 13611.6 11971.7 8487.9 3829.1
1586.9 1016.1 719.9 492.4 321.7 147.1 0
4835.4 4849.1 4856.9 4878.5 4902 4937.4 4990.3 5080.6 5204.1 5361.1
5563.1 5810.3 6153.6 6632.2 7257.9 8017.1 8876.3 9786.4 10731.9 11679.4
12619 13541 14408 15002.4 15118.1 14498.2 12852.4 9943.4 5753.4 2155.8
1114.2 770.9 533.6 329.5 196.2 70.6 0
4835.4 4876.5 4911.9 4970.7 5021.7 5082.5 5164.9 5264.9 5404.2 5572.9
5775 6037.8 6385 6842.1 7395.2 8040.6 8748.8 9490.2 10259.2 11012.4
11732.4 12446.4 13052.5 13397.8 13248.7 12426.8 10771.2 8215.2 4682.3 1775.3
947.5 645.4 447.2 268.7 147.1 41.2 0
4835.4 4907.9 4980.5 5059 5145.3 5219.8 5321.8 5437.6 5559.2 5722
5902.5 6106.5 6371.3 6702.8 7089.2 7522.8 7995.5 8482 8980.2 9451
9892.4 10249.4 10433.8 10284.7 9680.5 8529.1 6938.2 5025.6 2854.1 1310.4
798.4 564.9 400.2 260.9 155 53 0
4835.4 4945.2 5072.7 5204.1 5317.9 5406.2 5502.3 5576.8 5633.7 5688.7
5727.9 5757.3 5784.8 5798.5 5776.9 5680.8 5504.3 5290.4 5080.6 4772.6
4268.5 3623.1 3001.3 2483.4 2059.7 1724.3 1463.4 1259.4 1086.7 939.6
790.5 661.1 537.5 402.1 257 94.2 0
4835.4 5000.1 5162.9 5321.8 5429.7 5500.3 5537.6 5551.3 5521.9 5470.9
5396.4 5286.5 5108 4876.5 4586.2 4264.5 3950.7 3650.5 3354.3 3056.2
2754.1 2479.5 2244.1 2012.6 1810.6 1634 1486.9 1359.4 1235.8 1112.2
967.1 827.8 666.9 498.2 292.3 115.7 0
4835.4 5047.2 5251.2 5396.4 5486.6 5516 5498.4 5467 5394.4 5290.4
5119.8 4853 4547 4254.7 4029.1 3842.8 3634.9 3395.5 3150.3 2920.8
2734.5 2634.4 2489.3 2289.2 2098.9 1926.3 1751.7 1581.1 1430 1284.9
1118.1 935.7 723.8 512 298.2 143.2 0
4835.4 5086.4 5304.2 5439.5 5488.6 5472.9 5443.5 5376.8 5257.1 5070.7
4823.6 4560.7 4323.4 4115.4 3917.3 3723.1 3517.2 3299.4 3109.1 2965.9
2922.8 2911 2811 2646.2 2467.7 2285.3 2065.6 1849.8 1649.7 1481
1316.2 1133.8 953.3 735.6 513.9 266.8 0
4835.4 5127.6 5351.3 5470.9 5480.7 5439.5 5386.6 5284.6 5100.2 4874.6
4672.5 4505.8 4327.3 4119.4 3887.9 3660.4 3423 3199.4 2993.4 2875.7
2836.5 2785.5 2724.7 2620.7 2440.2 2259.8 2102.8 1957.7 1845.9 1722.3
1567.3 1402.5 1224 1014.1 794.4 472.7 0
4835.4 5153.1 5374.8 5463.1 5453.3 5392.5 5310.1 5168.8 4958.9 4770.6
4639.2 4511.7 4352.8 4146.8 3895.7 3607.4 3323 3054.2 2818.8 2714.9
2605 2530.5 2442.2 2253.9 2067.5 1924.3 1804.7 1718.4 1649.7 1541.8
1435.9 1275 1094.6 918 710.1 421.7 0
4835.4 5162.9 5396.4 5470.9 5439.5 5374.8 5270.8 5088.4 4884.4 4733.4
4621.5 4505.8 4356.7 4166.4 3901.6 3576 3217 2895.3 2646.2 2522.6
2385.3 2261.7 2087.1 1879.2 1720.3 1598.7 1502.6 1422.2 1335.9 1235.8
1161.3 1006.3 820 670.9 515.9 258.9 0
4835.4 5192.4 5412.1 5474.8 5441.5 5366.9 5239.4 5055.1 4851 4709.8
4603.9 4476.4 4337.1 4133.1 3870.2 3546.6 3177.8 2814.9 2544.2 2361.8
2179.3 2046 1857.6 1702.7 1553.6 1437.9 1345.7 1273.1 1212.3 1143.6
1208.3 1002.4 765 584.6 433.5 180.5 0
4835.4 5190.4 5416 5480.7 5445.4 5363 5249.3 5057 4847.1 4713.7
4603.9 4482.3 4346.9 4148.8 3891.8 3566.2 3195.5 2824.7 2536.4 2344.1
2161.7 2022.4 1838 1679.1 1530.1 1412.4 1320.2 1249.5 1196.6 1127.9
1247.6 923.9 731.7 588.5 437.4 180.5 0
